;=============================================================================== ; Profibus Device Database of Socomec. ; ; Model: Diris O-p ; Description: Communication Option PROFIBUS DPV1 ; Language: English ; Author: Socomec ; WWW: www.socomec.com ; ; Revision log: ; 1.01 2014-07-16 Updated Revision, Software_Release. ; 1.00 2014-03-04 First release ; ;=============================================================================== #Profibus_DP GSD_Revision = 5 ; Device identification Vendor_Name = "Socomec" Model_Name = "Diris O-p" Revision = "1.01" ; Revision of whole product Ident_Number = 0x0ED7 Protocol_Ident = 0 ; DP protocol Station_Type = 0 ; Slave device FMS_supp = 0 ; FMS not supported Slave_Family = 0@Socomec ; General device Hardware_Release = "Version 1.00" ; Preferable the hardware version of the whole product Software_Release = "Version 2.16" ; Preferable the software version of the whole product ; Supported hardware features Redundancy = 0 ; not supported Repeater_Ctrl_Sig = 2 ; TTL 24V_Pins = 0 ; not connected Implementation_Type = "NP30" ; Supported DP features Freeze_Mode_supp = 1 ; supported Sync_Mode_supp = 1 ; supported Auto_Baud_supp = 1 ; supported Set_Slave_Add_supp = 1 ; supported Fail_Safe = 1 ; supported ; Supported baudrates 9.6_supp = 1 19.2_supp = 1 45.45_supp = 1 93.75_supp = 1 187.5_supp = 1 500_supp = 1 1.5M_supp = 1 3M_supp = 1 6M_supp = 1 12M_supp = 1 ; Maximum responder time for supported baudrates MaxTsdr_9.6 = 15 MaxTsdr_19.2 = 15 MaxTsdr_45.45 = 15 MaxTsdr_93.75 = 15 MaxTsdr_187.5 = 15 MaxTsdr_500 = 15 MaxTsdr_1.5M = 25 MaxTsdr_3M = 50 MaxTsdr_6M = 100 MaxTsdr_12M = 200 ; Maximum polling frequency Min_Slave_Intervall = 6 ; 0.6 ms ; Parameterization related keywords Max_User_Prm_Data_Len = 3 Ext_User_Prm_Data_Const(0) = 0xC0,0x00,0x00 ; Diagnostic related keywords Max_Diag_Data_Len = 24 ; DPV1 related keywords DPV1_Slave = 1 Check_Cfg_Mode = 0 C1_Read_Write_supp = 1 C1_Max_Data_Len = 68 C1_Response_Timeout = 100 ;1 sec C2_Read_Write_supp = 1 C2_Max_Data_Len = 68 C2_Response_Timeout = 100 ;1 sec C2_Max_Count_Channels = 1 Max_Initiate_PDU_Length = 52 Ident_Maintenance_supp = 1 ; I/O related keywords Modular_Station = 0 ;compact ; Definition of modules Module = "Input 244 byte/Output 124 byte" 0xC0, 0xFD, 0xFD, 0x40, 0xFB 1 EndModule